IESNA:LM-63-2002
[TEST]P1390060
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18934.7
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
69.9 64.1 69.9 81.5 93.2 104.8 116.5 128.1 139.8 157.3 180.6 221.3 297.0 366.9 366.9 361.1 378.6 413.5 518.4 937.7 1467.7 1595.9 1438.6 1217.3 914.4 745.5 658.1 611.5 588.3 547.5 489.2 355.3 139.8 40.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 69.9 81.5 93.2 104.8 110.7 122.3 128.1 145.6 157.3 186.4 233.0 285.4 291.2 285.4 279.6 297.0 349.5 565.0 832.9 908.6 844.5 751.3 623.2 553.3 524.2 506.7 495.1 471.8 419.3 326.2 157.3 40.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 69.9 75.7 87.4 99.0 104.8 116.5 116.5 128.1 139.8 157.3 168.9 203.8 215.5 209.7 186.4 180.6 186.4 192.2 198.0 221.3 256.3 285.4 332.0 366.9 390.2 407.7 401.9 396.1 349.5 297.0 168.9 40.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 69.9 75.7 87.4 93.2 99.0 110.7 110.7 122.3 128.1 145.6 151.4 180.6 186.4 186.4 168.9 163.1 168.9 168.9 174.7 192.2 221.3 244.6 279.6 314.5 332.0 343.6 343.6 349.5 320.3 279.6 168.9 46.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 69.9 75.7 81.5 93.2 99.0 104.8 104.8 110.7 116.5 128.1 139.8 157.3 163.1 163.1 151.4 151.4 151.4 151.4 151.4 163.1 180.6 198.0 233.0 256.3 273.7 285.4 285.4 297.0 291.2 262.1 174.7 52.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 64.1 69.9 81.5 87.4 93.2 93.2 93.2 104.8 104.8 116.5 122.3 128.1 134.0 134.0 128.1 134.0 128.1 128.1 128.1 134.0 145.6 157.3 180.6 203.8 209.7 221.3 227.1 250.4 256.3 238.8 174.7 58.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 64.1 69.9 75.7 81.5 87.4 87.4 87.4 93.2 93.2 99.0 104.8 104.8 104.8 110.7 110.7 116.5 110.7 104.8 104.8 104.8 104.8 110.7 128.1 145.6 151.4 157.3 168.9 198.0 227.1 221.3 174.7 64.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 64.1 69.9 75.7 75.7 81.5 81.5 81.5 87.4 87.4 93.2 99.0 99.0 99.0 99.0 99.0 104.8 104.8 99.0 99.0 99.0 99.0 104.8 122.3 139.8 145.6 151.4 163.1 180.6 198.0 192.2 151.4 58.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 64.1 69.9 69.9 75.7 81.5 81.5 81.5 81.5 81.5 87.4 87.4 87.4 87.4 93.2 93.2 93.2 93.2 93.2 93.2 93.2 93.2 99.0 116.5 134.0 139.8 145.6 151.4 163.1 168.9 163.1 128.1 58.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 58.2 64.1 69.9 69.9 75.7 75.7 75.7 75.7 75.7 81.5 81.5 81.5 81.5 81.5 81.5 81.5 87.4 81.5 87.4 87.4 87.4 93.2 104.8 122.3 134.0 139.8 145.6 139.8 134.0 128.1 104.8 52.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 58.2 64.1 64.1 64.1 69.9 69.9 69.9 69.9 69.9 75.7 69.9 69.9 69.9 69.9 69.9 69.9 75.7 75.7 81.5 81.5 81.5 87.4 99.0 116.5 128.1 134.0 134.0 122.3 104.8 99.0 81.5 46.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 58.2 64.1 64.1 64.1 64.1 64.1 64.1 64.1 64.1 69.9 64.1 64.1 64.1 64.1 64.1 64.1 69.9 69.9 75.7 75.7 75.7 81.5 93.2 104.8 110.7 116.5 110.7 99.0 87.4 81.5 64.1 34.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 58.2 58.2 58.2 64.1 64.1 64.1 64.1 64.1 64.1 64.1 64.1 64.1 58.2 58.2 58.2 58.2 64.1 58.2 64.1 69.9 75.7 81.5 87.4 93.2 93.2 93.2 87.4 81.5 69.9 58.2 46.6 23.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 52.4 58.2 58.2 58.2 58.2 58.2 58.2 58.2 58.2 58.2 58.2 58.2 52.4 52.4 52.4 52.4 52.4 52.4 58.2 58.2 69.9 75.7 81.5 81.5 75.7 75.7 64.1 58.2 46.6 40.8 23.3 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 52.4 52.4 52.4 58.2 52.4 52.4 52.4 52.4 52.4 52.4 52.4 52.4 46.6 46.6 46.6 46.6 46.6 40.8 46.6 52.4 64.1 69.9 75.7 69.9 58.2 52.4 40.8 34.9 29.1 17.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 52.4 52.4 52.4 58.2 52.4 52.4 52.4 52.4 46.6 46.6 46.6 46.6 40.8 40.8 40.8 40.8 40.8 40.8 40.8 46.6 52.4 52.4 58.2 52.4 46.6 40.8 29.1 29.1 23.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 52.4 52.4 52.4 52.4 52.4 46.6 46.6 46.6 46.6 46.6 40.8 40.8 34.9 34.9 34.9 34.9 40.8 40.8 40.8 34.9 40.8 34.9 40.8 34.9 29.1 29.1 23.3 17.5 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 46.6 46.6 46.6 52.4 46.6 46.6 46.6 46.6 40.8 40.8 34.9 34.9 29.1 29.1 23.3 29.1 34.9 34.9 34.9 29.1 23.3 17.5 17.5 17.5 17.5 11.6 11.6 11.6 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 46.6 46.6 46.6 46.6 46.6 40.8 40.8 40.8 34.9 34.9 29.1 29.1 23.3 23.3 17.5 23.3 29.1 34.9 29.1 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 46.6 46.6 46.6 46.6 46.6 40.8 40.8 40.8 34.9 29.1 23.3 23.3 17.5 17.5 11.6 17.5 23.3 29.1 23.3 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 46.6 46.6 46.6 46.6 46.6 40.8 40.8 34.9 29.1 29.1 23.3 23.3 17.5 11.6 11.6 11.6 17.5 17.5 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 46.6 46.6 40.8 40.8 40.8 34.9 34.9 34.9 29.1 23.3 17.5 17.5 11.6 5.8 5.8 5.8 5.8 11.6 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 46.6 46.6 40.8 40.8 40.8 34.9 34.9 29.1 23.3 17.5 11.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 46.6 46.6 40.8 40.8 40.8 34.9 34.9 29.1 23.3 11.6 11.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 46.6 46.6 40.8 40.8 40.8 34.9 34.9 23.3 17.5 11.6 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 40.8 40.8 34.9 34.9 34.9 29.1 29.1 23.3 17.5 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 40.8 40.8 34.9 34.9 34.9 29.1 29.1 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 40.8 40.8 34.9 34.9 34.9 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 40.8 40.8 34.9 34.9 29.1 29.1 23.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 40.8 34.9 29.1 29.1 29.1 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 40.8 34.9 29.1 29.1 23.3 23.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 40.8 34.9 29.1 29.1 23.3 23.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 40.8 34.9 29.1 29.1 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 34.9 29.1 23.3 23.3 17.5 17.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 34.9 29.1 23.3 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 34.9 29.1 23.3 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 29.1 23.3 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 29.1 23.3 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 29.1 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 29.1 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 29.1 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 34.9 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 40.8 29.1 23.3 17.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 34.9 29.1 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 34.9 29.1 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 34.9 29.1 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 46.6 34.9 29.1 23.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 40.8 34.9 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 40.8 34.9 29.1 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 52.4 40.8 34.9 29.1 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 46.6 40.8 34.9 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 58.2 46.6 40.8 34.9 29.1 23.3 11.6 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 52.4 46.6 40.8 29.1 23.3 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 52.4 46.6 40.8 34.9 29.1 17.5 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 58.2 52.4 46.6 40.8 34.9 23.3 17.5 11.6 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 64.1 58.2 52.4 46.6 40.8 29.1 23.3 17.5 11.6 5.8 5.8 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 75.7 64.1 58.2 52.4 46.6 40.8 34.9 29.1 17.5 11.6 11.6 11.6 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 75.7 69.9 64.1 58.2 52.4 46.6 40.8 34.9 23.3 17.5 11.6 11.6 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 75.7 69.9 64.1 58.2 52.4 46.6 40.8 29.1 23.3 17.5 17.5 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 75.7 69.9 64.1 58.2 58.2 52.4 40.8 34.9 23.3 23.3 17.5 17.5 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 75.7 69.9 64.1 64.1 58.2 46.6 40.8 29.1 29.1 23.3 23.3 17.5 17.5 17.5 11.6 11.6 11.6 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 11.6 11.6 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 75.7 69.9 69.9 64.1 58.2 52.4 40.8 34.9 29.1 23.3 23.3 17.5 17.5 17.5 11.6 11.6 11.6 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 11.6 11.6 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 75.7 75.7 69.9 69.9 64.1 58.2 46.6 40.8 34.9 29.1 29.1 23.3 23.3 17.5 17.5 17.5 17.5 17.5 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 81.5 75.7 75.7 69.9 69.9 58.2 52.4 40.8 34.9 34.9 29.1 23.3 23.3 23.3 17.5 17.5 17.5 17.5 17.5 17.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 17.5 17.5 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 81.5 81.5 75.7 75.7 69.9 64.1 52.4 46.6 40.8 34.9 34.9 29.1 29.1 23.3 23.3 23.3 23.3 23.3 17.5 17.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 81.5 81.5 75.7 75.7 75.7 64.1 58.2 46.6 40.8 40.8 34.9 29.1 29.1 23.3 23.3 23.3 23.3 23.3 17.5 17.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 81.5 81.5 75.7 75.7 75.7 69.9 64.1 52.4 46.6 40.8 40.8 34.9 34.9 29.1 29.1 29.1 29.1 23.3 17.5 17.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 87.4 87.4 81.5 81.5 81.5 69.9 64.1 58.2 46.6 46.6 40.8 34.9 34.9 29.1 29.1 29.1 29.1 29.1 23.3 23.3 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 87.4 87.4 81.5 81.5 81.5 75.7 69.9 58.2 52.4 46.6 46.6 40.8 40.8 34.9 34.9 34.9 34.9 29.1 23.3 23.3 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 87.4 87.4 81.5 81.5 81.5 75.7 69.9 64.1 52.4 46.6 46.6 40.8 40.8 34.9 34.9 34.9 34.9 29.1 23.3 23.3 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 87.4 87.4 81.5 81.5 81.5 75.7 69.9 64.1 52.4 52.4 46.6 46.6 40.8 40.8 40.8 40.8 34.9 34.9 29.1 23.3 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 87.4 87.4 87.4 81.5 81.5 81.5 81.5 69.9 64.1 58.2 52.4 52.4 46.6 46.6 40.8 40.8 40.8 40.8 34.9 29.1 29.1 23.3 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 81.5 81.5 81.5 81.5 81.5 69.9 64.1 58.2 58.2 52.4 52.4 46.6 46.6 46.6 46.6 40.8 40.8 34.9 29.1 23.3 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 81.5 81.5 81.5 81.5 81.5 69.9 64.1 58.2 58.2 52.4 52.4 46.6 46.6 46.6 46.6 40.8 40.8 34.9 29.1 23.3 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 81.5 81.5 81.5 81.5 81.5 69.9 64.1 58.2 58.2 52.4 52.4 52.4 52.4 52.4 52.4 46.6 46.6 40.8 34.9 29.1 23.3 23.3 23.3 23.3 23.3 23.3 17.5 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 81.5 81.5 81.5 75.7 75.7 69.9 64.1 64.1 64.1 58.2 58.2 52.4 52.4 52.4 58.2 58.2 52.4 46.6 40.8 34.9 29.1 29.1 23.3 23.3 29.1 23.3 23.3 17.5 17.5 17.5 17.5 17.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 75.7 75.7 75.7 75.7 75.7 69.9 64.1 64.1 64.1 58.2 58.2 58.2 58.2 58.2 58.2 64.1 58.2 46.6 40.8 34.9 29.1 29.1 29.1 29.1 29.1 29.1 23.3 17.5 17.5 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 75.7 75.7 75.7 69.9 69.9 69.9 64.1 64.1 64.1 58.2 58.2 58.2 58.2 58.2 64.1 69.9 64.1 52.4 46.6 40.8 34.9 34.9 29.1 29.1 34.9 29.1 23.3 17.5 17.5 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 75.7 75.7 75.7 69.9 69.9 69.9 64.1 64.1 64.1 64.1 64.1 64.1 64.1 64.1 69.9 69.9 69.9 58.2 58.2 58.2 52.4 52.4 46.6 40.8 46.6 40.8 34.9 29.1 23.3 17.5 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 75.7 75.7 75.7 75.7 69.9 69.9 69.9 69.9 69.9 64.1 64.1 69.9 69.9 69.9 69.9 75.7 69.9 69.9 69.9 75.7 75.7 69.9 58.2 58.2 52.4 46.6 40.8 34.9 29.1 17.5 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 81.5 75.7 75.7 75.7 75.7 75.7 69.9 69.9 69.9 69.9 69.9 69.9 69.9 69.9 69.9 69.9 75.7 75.7 75.7 75.7 81.5 93.2 93.2 81.5 75.7 69.9 64.1 58.2 52.4 46.6 29.1 23.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 81.5 75.7 75.7 75.7 75.7 75.7 69.9 69.9 69.9 69.9 69.9 69.9 69.9 75.7 75.7 75.7 75.7 75.7 75.7 81.5 93.2 110.7 110.7 99.0 87.4 81.5 69.9 64.1 58.2 52.4 34.9 23.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 81.5 75.7 75.7 75.7 81.5 75.7 75.7 75.7 75.7 75.7 75.7 75.7 75.7 81.5 81.5 81.5 81.5 81.5 81.5 87.4 99.0 110.7 116.5 110.7 104.8 99.0 93.2 87.4 75.7 69.9 52.4 34.9 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 81.5 81.5 81.5 81.5 75.7 75.7 81.5 81.5 81.5 81.5 81.5 87.4 87.4 87.4 87.4 93.2 93.2 99.0 104.8 116.5 122.3 122.3 122.3 122.3 110.7 104.8 99.0 93.2 75.7 46.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 81.5 81.5 87.4 81.5 81.5 81.5 81.5 81.5 81.5 81.5 81.5 87.4 87.4 93.2 93.2 99.0 99.0 104.8 104.8 116.5 122.3 134.0 139.8 139.8 134.0 128.1 116.5 110.7 93.2 58.2 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 81.5 81.5 81.5 81.5 87.4 81.5 81.5 81.5 87.4 87.4 87.4 87.4 87.4 93.2 93.2 99.0 99.0 104.8 104.8 110.7 110.7 116.5 128.1 145.6 157.3 157.3 151.4 145.6 134.0 128.1 110.7 69.9 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 87.4 87.4 87.4 87.4 93.2 87.4 87.4 87.4 93.2 93.2 93.2 93.2 99.0 104.8 104.8 110.7 110.7 110.7 110.7 116.5 116.5 122.3 139.8 157.3 163.1 168.9 168.9 168.9 168.9 163.1 134.0 69.9 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 87.4 87.4 87.4 93.2 93.2 93.2 93.2 93.2 99.0 104.8 104.8 104.8 104.8 110.7 116.5 122.3 116.5 116.5 116.5 122.3 122.3 128.1 145.6 163.1 174.7 180.6 180.6 192.2 203.8 192.2 163.1 75.7 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 93.2 93.2 93.2 93.2 99.0 99.0 99.0 99.0 104.8 110.7 110.7 110.7 116.5 122.3 122.3 128.1 128.1 122.3 116.5 122.3 122.3 134.0 157.3 174.7 180.6 186.4 198.0 215.5 233.0 227.1 186.4 75.7 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 93.2 93.2 93.2 99.0 99.0 104.8 104.8 104.8 110.7 116.5 116.5 116.5 122.3 128.1 134.0 139.8 134.0 128.1 122.3 128.1 128.1 139.8 163.1 180.6 186.4 198.0 209.7 238.8 267.9 256.3 209.7 75.7 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 93.2 93.2 99.0 104.8 104.8 110.7 110.7 116.5 122.3 128.1 134.0 139.8 151.4 151.4 151.4 157.3 151.4 151.4 145.6 157.3 174.7 186.4 215.5 233.0 238.8 250.4 256.3 273.7 285.4 262.1 198.0 69.9 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 99.0 99.0 110.7 110.7 116.5 122.3 128.1 134.0 145.6 151.4 168.9 180.6 174.7 174.7 174.7 168.9 174.7 174.7 186.4 221.3 238.8 267.9 285.4 297.0 302.9 302.9 308.7 302.9 267.9 180.6 69.9 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 99.0 104.8 110.7 116.5 122.3 128.1 134.0 145.6 157.3 168.9 192.2 203.8 198.0 192.2 186.4 186.4 192.2 198.0 215.5 262.1 285.4 314.5 337.8 349.5 355.3 343.6 337.8 320.3 273.7 168.9 64.1 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 99.0 104.8 116.5 122.3 128.1 134.0 145.6 157.3 168.9 186.4 215.5 233.0 221.3 209.7 203.8 203.8 215.5 221.3 244.6 308.7 332.0 366.9 390.2 401.9 407.7 390.2 372.8 337.8 279.6 151.4 58.2 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 104.8 110.7 122.3 128.1 139.8 145.6 163.1 180.6 203.8 244.6 291.2 302.9 297.0 291.2 308.7 390.2 576.6 751.3 862.0 908.6 867.8 693.1 611.5 559.1 530.0 489.2 448.5 390.2 279.6 139.8 58.2 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 104.8 110.7 122.3 134.0 145.6 157.3 174.7 198.0 233.0 297.0 366.9 372.8 366.9 372.8 413.5 570.8 937.7 1275.5 1479.4 1502.7 1403.7 1019.2 827.0 710.6 646.5 582.4 518.4 436.8 279.6 128.1 52.4 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 110.7 116.5 128.1 139.8 157.3 174.7 198.0 250.4 349.5 495.1 599.9 652.3 716.4 827.0 1077.5 1712.3 2830.6 4082.8 4432.3 4071.2 3337.3 2626.7 1957.0 1450.2 1077.5 827.0 640.7 506.7 279.6 139.8 52.4 5.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 110.7 116.5 134.0 145.6 168.9 186.4 221.3 302.9 460.1 693.1 827.0 926.1 1060.0 1275.5 1741.5 2853.9 4723.5 6890.1 7385.2 6633.9 5271.0 4234.2 3086.9 2189.9 1508.5 1071.7 763.0 576.6 273.7 145.6 52.4 5.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 110.7 122.3 139.8 151.4 180.6 227.1 349.5 576.6 902.8 1263.9 1572.6 1852.1 2172.5 2597.6 3482.9 5562.2 8456.8 10908.9 11403.9 10617.7 9295.5 8340.4 7152.2 5783.5 4042.0 2452.0 1368.7 739.7 302.9 157.3 58.2 5.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 110.7 122.3 139.8 157.3 198.0 262.1 483.4 856.2 1345.4 1834.6 2318.1 2772.4 3279.1 3919.7 5230.2 8270.5 12190.2 14927.6 15422.7 14595.6 13314.3 12446.5 11217.6 9377.1 6569.8 3832.4 1968.6 896.9 326.2 168.9 58.2 5.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 110.7 128.1 145.6 163.1 209.7 302.9 611.5 1129.9 1788.1 2405.4 3057.7 3698.4 4391.5 5236.0 6971.7 10978.8 15917.7 18946.4 19435.6 18579.4 17338.9 16552.6 15282.9 12964.8 9103.3 5206.9 2574.3 1060.0 355.3 180.6 64.1 5.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 110.7 128.1 145.6 168.9 221.3 337.8 739.7 1403.7 2230.7 2976.2 3803.3 4618.7 5498.1 6558.1 8713.1 13687.0 19651.1 22965.1 23454.4 22557.4 21357.6 20658.7 19348.2 16558.4 11631.1 6587.3 3174.2 1217.3 378.6 192.2 64.1 5.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 110.7 128.1 151.4 180.6 244.6 442.6 1083.3 1980.3 2987.9 3954.7 4869.1 5806.8 6779.5 8165.6 11118.5 16564.2 22615.7 25615.2 26127.7 25492.9 24840.5 24374.6 22679.7 18870.7 13599.7 8328.7 4688.5 1584.2 471.8 198.0 58.2 5.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 93.2 99.0 110.7 134.0 151.4 186.4 267.9 547.5 1421.1 2551.0 3739.2 4933.2 5934.9 6995.0 8060.8 9773.1 13518.1 19435.6 25574.4 28259.4 28801.0 28428.3 28317.6 28084.7 26011.2 21182.9 15562.5 10070.2 6202.9 1951.1 565.0 203.8 58.2 5.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 93.2 110.7 134.0 157.3 198.0 285.4 652.3 1758.9 3121.8 4490.5 5911.6 7006.6 8188.9 9348.0 11380.6 15917.7 22312.8 28533.1 30903.6 31480.2 31363.7 31800.5 31794.7 29348.5 23495.1 17531.1 11811.6 7723.0 2318.1 658.1 209.7 52.4 5.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 93.2 110.7 134.0 157.3 203.8 308.7 757.2 2102.6 3698.4 5247.7 6890.1 8072.4 9377.1 10629.3 12988.1 18323.2 25190.0 31497.7 33553.7 34153.6 34299.2 35283.5 35510.6 32680.0 25807.4 19499.7 13553.1 9237.3 2685.0 751.3 215.5 46.6 5.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 93.2 110.7 134.0 157.3 209.7 337.8 896.9 2428.7 4251.7 5917.5 7542.4 8818.0 10268.2 11730.1 14450.0 20390.8 28247.7 34351.6 36355.1 36891.0 37368.6 38521.8 38265.5 34637.0 27502.2 20926.6 15294.5 10291.5 3057.7 908.6 233.0 52.4 5.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 87.4 93.2 110.7 134.0 163.1 215.5 372.8 1036.7 2754.9 4810.9 6581.4 8194.8 9563.5 11159.3 12836.7 15911.9 22458.4 31305.5 37205.5 39150.8 39634.2 40437.9 41760.1 41020.4 36593.9 29197.1 22359.4 17041.8 11351.5 3430.5 1065.8 256.3 52.4 5.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 93.2 110.7 134.0 163.1 215.5 401.9 1170.7 3081.0 5364.2 7251.2 8847.1 10303.1 12050.4 13937.5 17373.8 24520.2 34363.2 40059.4 41952.3 42371.6 43501.5 44998.4 43769.4 38545.1 30886.1 23786.3 18783.3 12405.7 3797.4 1217.3 273.7 58.2 5.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 93.2 110.7 134.0 163.1 221.3 431.0 1310.5 3407.2 5917.5 7915.2 9499.4 11048.7 12941.5 15038.3 18835.7 26587.8 37421.0 42913.3 44747.9 45109.0 46570.9 48236.7 46524.3 40502.0 32581.0 25213.3 20524.7 13459.9 4170.2 1374.5 291.2 58.2 5.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 93.2 110.7 134.0 163.1 227.1 442.6 1409.5 3634.3 6208.7 8165.6 9744.0 11386.5 13337.6 15568.3 19622.0 27706.1 38655.7 44124.7 46081.7 46681.6 48382.3 49890.7 47904.7 41567.9 33349.8 26401.4 21503.2 13809.4 4583.7 1496.8 291.2 58.2 5.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 81.5 93.2 110.7 134.0 163.1 233.0 448.5 1508.5 3861.5 6505.7 8410.3 9988.6 11724.3 13739.5 16098.3 20402.4 28824.3 39884.6 45336.2 47421.3 48254.1 50187.8 51544.8 49279.2 42633.7 34112.8 27583.8 22481.7 14164.6 5003.1 1619.1 291.2 58.2 5.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 75.7 87.4 104.8 134.0 163.1 233.0 460.1 1607.5 4088.6 6796.9 8660.7 10233.3 12062.1 14135.5 16628.3 21188.7 29942.6 41119.4 46541.8 48755.0 49820.9 51999.1 53193.1 50659.6 43693.7 34881.6 28771.9 23460.2 14514.1 5416.6 1735.6 285.4 58.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 75.7 87.4 104.8 134.0 163.1 238.8 465.9 1706.5 4315.8 7088.1 8905.3 10477.9 12399.9 14531.6 17158.3 21969.2 31060.9 42348.3 47753.2 50088.8 51393.4 53804.7 54847.2 52034.1 44759.6 35644.6 29954.3 24438.7 14863.6 5830.1 1857.9 285.4 58.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 75.7 87.4 104.8 134.0 163.1 233.0 460.1 1648.3 4158.5 6820.2 8666.5 10210.0 11998.0 14054.0 16564.2 21078.1 29762.0 40880.6 46372.9 48510.4 49570.4 51678.8 52791.2 50176.1 43233.6 34584.5 28667.1 23320.4 14455.9 5457.3 1863.8 314.5 58.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 75.7 87.4 104.8 134.0 163.1 227.1 448.5 1590.0 4001.3 6552.3 8433.6 9936.2 11596.1 13570.6 15970.2 20181.1 28457.4 39412.9 44992.5 46926.2 47747.4 49547.1 50741.1 48324.0 41707.6 33524.5 27379.9 22202.1 14054.0 5084.6 1869.6 337.8 58.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 99.0 128.1 157.3 221.3 442.6 1531.8 3838.2 6278.6 8194.8 9668.3 11194.3 13093.0 15376.1 19290.0 27158.6 37939.3 43612.2 45347.8 45918.6 47421.3 48685.1 46466.1 40181.7 32458.7 26086.9 21078.1 13646.3 4711.8 1869.6 366.9 52.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 99.0 128.1 157.3 215.5 431.0 1473.5 3680.9 6010.7 7956.0 9394.6 10792.4 12609.6 14782.0 18393.1 25854.0 36471.6 42231.8 43763.6 44095.6 45289.6 46629.2 44608.1 38655.7 31398.7 24799.8 19959.8 13238.6 4339.1 1875.4 390.2 52.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 99.0 128.1 157.3 209.7 401.9 1322.1 3296.5 5474.8 7332.8 8777.2 10087.6 11718.4 13646.3 16832.2 23699.0 33576.9 39407.1 41049.5 41404.8 42336.7 43548.1 42039.6 36792.0 29831.9 23297.1 18387.2 12242.6 4001.3 1694.9 366.9 52.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 99.0 128.1 157.3 203.8 372.8 1176.5 2918.0 4939.0 6709.6 8165.6 9382.9 10821.5 12510.5 15277.1 21544.0 30682.3 36582.3 38341.2 38714.0 39383.8 40467.1 39471.1 34922.4 28259.4 21794.4 16814.7 11246.7 3657.6 1508.5 337.8 46.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 99.0 122.3 151.4 198.0 343.6 1025.1 2533.6 4397.3 6086.4 7548.3 8678.2 9930.4 11374.8 13716.2 19389.0 27787.6 33757.5 35627.1 36017.3 36430.8 37380.2 36896.8 33058.6 26692.7 20291.8 15242.1 10250.7 3319.8 1327.9 314.5 46.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 99.0 122.3 151.4 192.2 314.5 873.6 2149.2 3861.5 5463.2 6930.9 7973.4 9033.5 10239.1 12155.3 17234.0 24893.0 30932.7 32913.0 33326.5 33477.9 34299.2 34328.3 31189.0 25120.1 18789.1 13669.6 9254.8 2976.2 1141.6 285.4 40.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 99.0 122.3 145.6 186.4 285.4 739.7 1817.2 3279.1 4694.4 5987.4 6936.7 7926.8 9039.3 10716.7 15079.1 22004.1 28166.2 30443.5 30851.2 30699.8 30991.0 30763.8 28026.4 22615.7 16814.7 11893.2 7781.2 2574.3 972.7 267.9 46.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 99.0 116.5 145.6 174.7 262.1 605.7 1485.2 2702.5 3925.6 5038.0 5905.8 6826.1 7845.3 9272.2 12918.2 19115.3 25405.5 27979.8 28381.7 27921.6 27682.8 27193.5 24863.8 20111.2 14840.3 10116.8 6307.7 2172.5 797.9 250.4 52.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 93.2 116.5 139.8 168.9 233.0 465.9 1153.2 2120.0 3150.9 4094.5 4869.1 5719.4 6645.5 7833.7 10763.3 16226.4 22639.0 25510.3 25906.4 25137.6 24374.6 23629.1 21701.3 17601.0 12865.8 8340.4 4834.1 1764.8 629.0 233.0 58.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 93.2 110.7 134.0 157.3 203.8 332.0 821.2 1537.6 2382.1 3145.1 3832.4 4612.8 5445.7 6389.2 8602.5 13337.6 19872.4 23040.8 23431.1 22359.4 21066.4 20058.8 18538.7 15096.5 10891.4 6564.0 3360.6 1362.9 454.3 215.5 64.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 93.2 110.7 128.1 151.4 192.2 291.2 669.8 1234.7 1916.2 2539.4 3081.0 3698.4 4362.4 5137.0 6895.9 10687.5 16144.9 19097.8 19505.5 18439.7 17111.7 16040.1 14624.8 11800.0 8491.8 5166.1 2719.9 1182.3 425.2 203.8 58.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 69.9 81.5 93.2 104.8 122.3 145.6 174.7 250.4 518.4 926.1 1444.4 1933.7 2335.5 2778.2 3284.9 3884.8 5195.3 8037.5 12417.4 15160.6 15579.9 14519.9 13157.0 12015.5 10710.8 8509.3 6092.2 3774.1 2079.3 996.0 396.1 186.4 58.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 75.7 87.4 104.8 116.5 139.8 163.1 209.7 366.9 617.4 972.7 1322.1 1584.2 1857.9 2201.6 2626.7 3488.7 5381.6 8684.0 11217.6 11648.6 10600.2 9202.4 7990.9 6796.9 5212.7 3686.8 2376.3 1432.8 809.6 366.9 174.7 52.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 75.7 87.4 99.0 110.7 134.0 145.6 168.9 215.5 314.5 506.7 716.4 832.9 943.5 1118.3 1374.5 1782.2 2731.6 4956.5 7274.5 7723.0 6680.4 5247.7 3972.2 2883.0 1916.2 1287.2 978.5 792.1 629.0 337.8 157.3 46.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 75.7 87.4 99.0 110.7 128.1 139.8 157.3 186.4 244.6 361.1 506.7 599.9 652.3 739.7 873.6 1095.0 1625.0 2947.1 4368.2 4659.4 4059.5 3232.5 2440.4 1811.3 1287.2 949.4 780.5 669.8 559.1 349.5 151.4 46.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.9 64.1 69.9 81.5 93.2 104.8 116.5 128.1 139.8 157.3 180.6 221.3 297.0 366.9 366.9 361.1 378.6 413.5 518.4 937.7 1467.7 1595.9 1438.6 1217.3 914.4 745.5 658.1 611.5 588.3 547.5 489.2 355.3 139.8 40.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
